IESNA:LM-63-2002
[TEST]P646686
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S560D835-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2320
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1751.3 1940.8 2071.5 2031.3 1855.4 1568.2 1253 1028.9 848 708
623.2 565.8 518.4 481.8 450.2 414.3 384.1 354 320.2 292.2
264.2 237.7 213.3 190.3 166.6 149.3 130 109.9 85.4 69.6
56.7 45.2 34.5 25.1 15.8 7.2 0
1751.3 1928.6 2072.9 2054.3 1853.9 1570.3 1288.1 1044 861.6 734.5
635.5 569.4 524.9 485.4 450.9 419.3 388.5 356.9 327.4 295.8
265.7 241.3 215.4 193.1 170.2 150.1 132.1 112 85.4 70.4
57.4 46 35.2 25.1 15.8 6.5 0
1751.3 1925 2069.4 2058.6 1879.8 1655.1 1363.5 1116.5 914 769.7
665.6 591.7 542.1 499.7 461.7 427.2 397.8 366.2 337.5 304.4
273.6 249.2 221.2 197.5 175.2 154.4 134.3 115.6 91.2 71.1
58.2 46.7 35.9 25.1 16.5 7.2 0
1751.3 1920.7 2066.5 2063.6 1900.6 1655.1 1379.3 1137.4 929.8 794.1
677.1 601.7 544.3 504.1 467.4 432.3 399.9 370.5 339.6 308
278.6 252.7 225.5 201 176.6 156.5 135.7 117 94.1 71.1
58.9 46.7 35.9 25.8 16.5 7.2 0
1751.3 1913.5 2054.3 2070.1 1956.6 1727.6 1472.7 1219.9 1013.1 841.5
734.5 636.2 574.4 523.4 484.7 447.3 413.6 385.6 354 324.5
291.5 261.4 235.5 210.4 185.3 161.6 140 120.6 99.8 76.1
59.6 48.1 36.6 26.6 16.5 7.2 0
1751.3 1887.7 2022.7 2062.9 1996.1 1828.1 1607.7 1372.9 1158.9 990.2
832.9 727.4 639 574.4 527 481.8 445.2 410.7 379.8 347.5
318.1 288.6 259.2 231.2 203.9 176.6 152.9 129.2 106.3 86.9
63.2 49.5 38.1 26.6 17.2 7.9 0
1751.3 1858.3 2001.1 2055 2010.5 1892.7 1688.8 1484.9 1260.1 1077
932.7 799.2 700.8 624.7 557.9 509.8 468.2 431.5 395.6 364
333.9 303 273.6 245.6 216.8 190.3 163 137.9 112.7 90.5
68.9 51 38.8 28 16.5 7.9 0
1751.3 1861.1 1988.2 2050 2031.3 1936.5 1779.3 1594 1377.9 1189.8
1031.8 891.1 785.5 686.4 609.6 550 504.1 459.5 421.5 386.3
354 323.8 291.5 263.5 232.6 205.4 174.5 149.3 122.8 96.9
74.7 53.9 40.2 28 17.2 7.9 0
1751.3 1857.5 1960.9 2027.7 2050 2016.9 1935.1 1812.3 1663.7 1491.3
1338.4 1182.6 1046.2 919.8 818.6 725.2 644.8 580.9 523.4 473.9
428.7 385.6 348.2 313.1 277.2 244.8 213.3 181.7 150.8 119.2
91.2 65.3 43.8 30.2 18 7.9 0
1751.3 1835.3 1919.3 1982.5 2018.4 2019.1 1983.9 1915 1820.9 1715.4
1583.2 1447.5 1316.1 1179 1065.6 957.8 854.5 762.5 682.8 610.3
551.4 491.1 435.8 385.6 338.9 293.7 255.6 217.6 181.7 148.6
112.7 81.1 54.6 33 18.7 8.6 0
1751.3 1823.1 1906.4 1961.6 1995.4 2005.4 1981 1933.6 1853.9 1754.1
1651.5 1527.2 1398 1273.1 1148.1 1034.7 932.7 839.4 751.1 677.1
598.1 537.8 476.8 417.2 366.9 316.6 271.4 231.9 192.4 158
121.3 88.3 58.2 35.2 20.1 8.6 0
1751.3 1789.3 1824.5 1853.2 1873.3 1881.2 1878.4 1859 1826.7 1782.1
1714.6 1642.1 1558.1 1459 1356.4 1255.8 1149.6 1038.3 934.2 841.5
746 657 578.7 498.3 432.3 369.8 313.1 259.9 211.8 173
134.3 102.7 73.2 47.4 25.8 10.1 0
1751.3 1764.2 1755.6 1745.5 1726.9 1703.2 1675.9 1637.1 1597.6 1550.9
1494.9 1441.1 1373.6 1299.6 1225.7 1146.7 1056.2 976.5 885.3 796.3
708.7 628.3 550 484.7 416.5 358.3 303 254.2 214 172.3
137.1 104.1 75.4 50.3 28.7 13.6 0
1751.3 1721.8 1668 1616.3 1553.1 1489.9 1425.3 1354.9 1293.2 1217.8
1149.6 1081.3 1016.7 956.4 890.4 831.5 774 720.9 664.9 613.9
557.9 512 459.5 409.3 362.6 317.4 272.1 230.5 192.4 159.4
124.9 98.4 69.6 47.4 27.3 11.5 0
1751.3 1695.3 1594.7 1505.7 1410.2 1311.1 1219.9 1131.6 1051.2 971.5
904.7 837.2 777.6 720.2 667 620.4 576.6 537.8 496.9 461
425.8 392 354 322.4 287.9 255.6 222.6 191.7 163.7 133.6
110.6 84.7 61 38.1 22.3 9.3 0
1751.3 1685.2 1577.5 1473.4 1364.3 1270.9 1169.7 1083.5 996.6 924.1
857.3 792.7 734.5 680 630.4 587.3 545.7 509.1 473.9 438
404.2 371.9 338.9 308 274.3 244.1 213.3 184.5 155.8 127.8
104.8 79.7 56.7 35.9 20.8 9.3 0
1751.3 1654.3 1523.7 1392.3 1269.5 1158.2 1055.5 965.7 883.9 810.7
744.6 685 636.9 595.2 558.6 522 489.7 458.1 426.5 395.6
362.6 334.6 303.7 272.9 244.8 215.4 188.1 162.3 137.9 113.4
90.5 67.5 46.7 30.9 19.4 9.3 0
1751.3 1624.9 1454 1303.2 1161.8 1052.6 943.5 852.3 776.9 708
654.8 613.2 577.3 544.3 512 478.2 447.3 416.5 386.3 356.1
324.5 295.8 269.3 242 214.7 188.8 163.7 140.7 119.2 99.1
76.8 56.7 40.9 29.4 18.7 9.3 0
1751.3 1600.5 1423.8 1263.7 1114.4 1003.8 897.5 809.9 731.7 671.4
630.4 594.5 560.1 525.6 494 463.1 433.7 402.1 371.9 341.1
314.5 285.8 256.3 231.9 204.6 179.5 153.7 132.8 112.7 94.8
71.1 53.9 40.2 29.4 18 9.3 0
1751.3 1588.3 1384.4 1233.6 1086.4 962.2 858.8 775.5 701.5 653.4
612.5 578.7 547.1 514.8 482.5 452.4 419.3 389.9 358.3 331
303 275 247.7 221.2 194.6 169.5 147.2 129.2 108.4 89.8
66.1 51.7 39.5 28.7 18 9.3 0
1751.3 1586.8 1368.6 1186.2 1031.8 912.6 809.2 727.4 675.7 632.6
598.8 561.5 528.5 496.9 464.6 433.7 402.8 370.5 341.8 318.1
287.2 261.4 231.9 203.9 178.1 158.7 142.2 123.5 103.4 79.7
62.5 49.5 38.1 28 18 9.3 0
1751.3 1564.6 1349.9 1158.2 1009.5 891.1 781.2 705.8 659.9 621.1
586.6 550.7 517.7 486.1 453.8 420.8 389.9 364.8 336 309.5
280.7 252 220.4 192.4 173 155.1 138.6 120.6 97.7 73.2
60.3 48.8 37.3 27.3 18 9.3 0
1751.3 1559.6 1344.9 1149.6 1006 876.7 773.3 705.1 654.8 616.8
583 548.6 516.3 482.5 450.2 418.6 389.2 362.6 334.6 308
280 246.3 216.1 191 171.6 154.4 138.6 119.2 95.5 72.5
60.3 48.8 37.3 27.3 18 8.6 0
1751.3 1552.4 1322.6 1140.2 977.2 850.1 754.6 692.2 645.5 609.6
572.3 539.2 508.4 473.2 444.5 411.4 385.6 356.1 328.1 302.3
272.1 239.1 208.2 187.4 169.5 152.2 136.4 114.9 89 71.8
58.9 47.4 36.6 27.3 17.2 8.6 0
1751.3 1549.5 1317.6 1109.4 964.3 845.8 748.2 684.3 639.8 605.3
568.7 535.6 503.3 470.3 441.6 407.1 383.4 355.4 326.7 301.6
266.4 234.1 203.9 185.3 168 152.2 134.3 114.2 88.3 70.4
58.9 47.4 37.3 26.6 17.2 8.6 0
